MFRS-A2-070 800 x 315
Magnetic chucks with square pole technology
ID 1304537
This product has been discontinued and is no longer available.
Standard magnetic clamping technology
Discontinuation information:
Discontinuation information:
- End-of-sales date: 2025-10-24
- Replaced by: 1595027
- Magnetic chuck electropermanent
- Technology: Square pole
- Magnet type: Doppel-AlNiCo + Neodym
- With patented status display on the magnetic chuck for display of clamping state (red/green)
- Without low residual magnetism cycle
- Dimensions: 800 x 315 x 86 mm
- Pole size: 70 x 70 mm
- Number of poles: 24 (pole thread M10)
- Max. holding force per pole: 7.7 kN
- Max. total holding force: 184.8 kN
- Max. working temperature: 80 °C
- Weight: 150 kg
- Fast connection with cover plate
- Position quick connection: A (standard position)
- Number of channels: 1
- Connection: 4-PIN
- Electrical connection: 400 V / 460 V
- Protection class: 67
Technical details
| L [mm] | 800.0 |
|---|---|
| B [mm] | 315.0 |
| H [mm] | 86.0 |
| Fuerza máx. de sujeción [kN] | 185.0 |
| Número de polos | 24.0 |
| Conexión | 4-PIN |
| Número de canales | 1.0 |
| Voltaje principal | 400 V / 460 V |
| Espesor mín. de la pieza [mm] | 20.0 |
| Peso [kg] | 150.0 |
Material suministrado
Mesa magnética, manual de instrucciones, declaración de conformidad CE; sin unidad de control, sin extensiones de polos