arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TENDO Turn DKE Ø1 Illustration similar

TENDO Turn DKE Ø1" Ø1/2"x49

Hydraulic expansion toolholder

ID 28003530

TENDO Turn DKE Ø1" Ø1/2"x49, Toolholders
  • Hydraulic expansion toolholder
  • Series: TENDO Turn
  • Toolholder interface: DKE
  • Clamping diameter: 1/2"
  • Projecting length: 19.5 mm
  • Min. torque: 75 Nm
Scope of delivery: Does not include an actuation key
Technology Hydraulic expansion toolholder
Series TENDO Turn
Toolholder interface DKE
Clamping diameter D1 1/2"
D2 [mm] 30.0
D3 [mm] 52.0
D5 [mm] 25.4
D6 [mm] 27.1
L [mm] 68.5
Projecting length L1 [mm]/[inch] 19,5 mm / 0.8"
L2 [mm] 46.0
L3 [mm] 10.0
L4 [mm] 4.5
L8 [mm] 17.5
G M22x1
Min. torque [Nm] 75.0
Weight [kg] 0.35
Coolant-proof yes
Standard length yes

Version
DIN 69880 form E1 and E2 for internal coolant supply
For turning tools with cylindric shanks

Tool shank quality
h6

Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves

Length-setting screw
With adjustment screw for axial length adjustment

Scope of delivery
Does not include an actuation key

Individual
Additional sizes and customized designs are available upon request