FDB-AC-180
Deburring spindle
ID 322207
This product has been discontinued and is no longer available.
Deburring spindle FDB-AC, Size: 180, pneumatic
- Compensation XY: ± 4.1 mm
- Force Fd max.: 32.9 N
Technical details
| Power [W] | 250.0 |
|---|---|
| Max. compensation path [mm] | ± 4.1 |
| Recommended compensation path [mm] | ± 2 |
| Min. compensation force [N] | 8.45 |
| Max. compensation force [N] | 32.9 |
| Min. compensating pressure [bar] | 1.0 |
| Max. compensation pressure [bar] | 4.1 |
| Idle speed [1/min] | 30000.0 |
| Operating pressure [bar] | 6.2 |
| Noise emission [dB(A)] | 80 |
| Idle air consumption [l/s] | 9.4 |
| Weight [kg] | 0.51 |
| Min. ambient temperature [°C] | 5.0 |
| Max. ambient temperature [°C] | 35.0 |
| Diameter D [mm] | 54.0 |
| Height Z [mm] | 118.6 |
| Max. force Fd [N] | 32.9 |
Dimensions and maximum loads
Dimensions and maximum loads
The indicated forces show the maximum payload.
General notes about the series
Ambient conditions
Please note that the unit is notsuitable for use in an area where coolants or cutting fluids are present.
Mounting
on the robot arm or as a stationary unit
Actuation
pneumatic, via filtered (<5 µm, dry and oiled) compressed air, 3 - 4 drops per minute
Warranty
24 months