arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Wijzig het land om informatie te zien over de producten, diensten en contactpersonen die relevant zijn voor uw locatie.
SGWB-G3 125-84.5-40

SGWB-G3 125-84.5-40

Reversal jaws grip

IDnr. 1395496

System jaws, standard

Product features:
  • Reversible grip jaw
  • Suitable for: KSX 125, KSX-C 125
Technical data:
  • Dimensions: 125 x 84,5 x 40 mm
  • Clamping step: 16 mm
  • grip step: 3 mm
  • Weight: 2.2 kg
Largura [mm] 125.0
Profundidade [mm] 40.0
Altura [mm] 84.5
Pacote unidade
Peso [kg] 2.2

Escopo de fornecimento
Castanha do sistema, parafusos de fixação