AB 156 M6
Auflagebolzen
ID 122164
AB 156 M6, Workpiece pin soft
- Height H: 15 mm
- Wrench size A/F: 10
- Thread G: M6
- Material: Stahl C45
- Delivery unit: 1 piece
Technical details
| Height H [mm] | 15.0 |
|---|---|
| Wrench size A/F | 10.0 |
| Thread G | M6 |
| Material | Stahl C45 |
| soft | yes |
| Delivery unit | 1 piece |