KA BW08-L 3P-0300-PNP
cable
ID 301594
Connection cables, Plug-in connection size: M8, Angled socket
- Switching type: PNP
- Connection: M8
- Number of wires: 3
- Cable length: 3 m
- Max. current: 3 A
Technical details
Connection sensor side | Angled socket |
---|---|
Thread sensor sided | M8 |
Angled connector, sensor side [°] | 90 |
Connector control cabinet side | open wire strands |
Angle control cabinet sided [°] | 0 |
Cable length [m] | 3 |
Number of wires | 3 |
Wire cross section [mm²] | 0.25 |
Weight [kg] | 0.12 |
Max. current per wire [A] | 3 |
Max. current [A] | 3 |
Version angular PNP | yes |