KA GLN12T0150-LK-00500-A
cable
ID 310262
Voltage supply connection cable - cable track compatible, Plug-in connection size: M12T, Straight socket
- Connection: M12 T-coded
- Number of wires: 4
- Cable length: 5 m
- Max. current: 12 A
Technical details
Connection sensor side | Straight socket |
---|---|
Thread sensor sided | M12 T-coded |
Angled connector, sensor side [°] | 0 |
Connector control cabinet side | open wire strands |
Angle control cabinet sided [°] | 0 |
Cable length [m] | 5 |
Number of wires | 4 |
Wire cross section [mm²] | 1.5 |
Max. current per wire [A] | 12 |
Max. current [A] | 12 |