KSC2 grip 65
Small parts clamping
ID 432344
This product has been discontinued and is no longer available.
Learn more and get in touch here.
Standard centric clamping vises
Product features:
Product features:
- With reversible grip jaws
- Prepared for VERO-S
- With reversible grip jaws
- Dimensions: 47 x 154 x 67 mm
- Jaw width: 65 mm
- Max. clamping force: 15 kN
- Max. torque: 50 Nm
- Weight: 2.9 kg
Technical details
| Width of the clamping vise [mm] | 65.0 |
|---|---|
| Jaw width [mm] | 65.0 |
| Max. clamping force [kN] | 15.0 |
| Max. torque [Nm] | 50.0 |
| Weight [kg] | 2.9 |
Scope of delivery
Vise including system jaws and operating manual; excluding actuating key