SBM 42
Jaw blanks
ID 112113
SBM 42, Jaw blanks
Product features:
Product features:
- Serration: 1/16" x 90°
- Groove width: 21 mm
- Delivery unit: 1 piece
- Discover other matching jaw blanks in different dimensions or other suitable chuck jaws for your lathe chuck! Click "Tools" and use our chuck jaw quickfinder.
- Design your jaw blanks as yo need them if you have not found a suitable option in the chuck jaw quickfinder. Click "Configure individual chuck jaws" to adjust the dimensions according to your requirements, define the hole spacing, taper the blank, or make further adjustments.
Technical details
| Product group | Jaw blanks |
|---|---|
| Serration | 1/16" x 90° |
| Slot width N [mm] | 21.0 |
| Width B [mm] | 50.0 |
| Height H [mm] | 60.0 |
| Length L [mm] | 105.0 |
| Min. distance a (jaw tip up to first hole) [mm] | 15.0 |
| Min. distance b (first up to second hole) [mm] | 28.0 |
| Screws | M16 |
| Material | Steel 16MnCr5 suitable for case hardening |
| m/piece [kg] | 2.4 |
The hole spacings a and b are required for a drilled version. You can either specify this when ordering or choose it directly via "Configure individual chuck jaw".