SBM-STA 160
Serrated bars made of aluminum
ID 112169
SBM-STA 160, Serrated bars made of aluminum
- Serration: 1/16" x 90°
- Groove width: 16 mm
- Delivery unit: 1 piece
Technical details
m/piece [kg] | 2.8 |
---|---|
Width B [mm] | 40.0 |
Material | Aluminum |
Height H [mm] | 60.0 |
Slot width N [mm] | 16.0 |
Serration | 1/16" x 90° |
Length L [mm] | 420.0 |
Product group | Serrated bars made of aluminum |