SBM-STA 170
Serrated bars made of aluminum
ID 112173
SBM-STA 170, Serrated bars made of aluminum
Product features:
Product features:
- Serration: 1/16" x 90°
- Groove width: 17 mm
- Delivery unit: 1 piece
- Discover other serrated bars in various heights and widths, available in aluminum or steel. Click "Tools" and use our chuck jaw quickfinder.
Technical details
| Product group | Serrated bars made of aluminum |
|---|---|
| Serration | 1/16" x 90° |
| Slot width N [mm] | 17.0 |
| Width B [mm] | 40.0 |
| Height H [mm] | 60.0 |
| Length L [mm] | 420.0 |
| Material | Aluminum |
| m/piece [kg] | 2.8 |