JBM 101
Jaw blanks
ID 114410
JBM 101, Jaw blanks
- Serration: 1.5 mm x 60°
- Groove width: 16 mm
- Delivery unit: 1 piece
Technical details
Product group | Jaw blanks |
---|---|
Serration | 1.5 mm x 60° |
Slot width N [mm] | 16 |
Width B [mm] | 40 |
Height H [mm] | 60 |
Length L [mm] | 90 |
Min. distance a (jaw tip up to first hole) [mm] | 13 |
Min. distance b (first up to second hole) [mm] | 30 |
Screws | M12 |
Material | Steel 16MnCr5 suitable for case hardening |
m/piece [kg] | 1.6 |
When ordering a drilled version, please indicate the center hole distances a and b