arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
JBM 100 Illustration similar

JBM 100

Jaw blanks

ID 114412

JBM 100, Jaw blanks

Product features:
  • Serration: 1.5 mm x 60°
  • Groove width: 16 mm
  • Delivery unit: 1 piece
Tools:
  • Discover other matching jaw blanks in different dimensions or other suitable chuck jaws for your lathe chuck! Click "Tools" and use our chuck jaw quickfinder.
  • Design your jaw blanks as yo need them if you have not found a suitable option in the chuck jaw quickfinder. Click "Configure individual chuck jaws" to adjust the dimensions according to your requirements, define the hole spacing, taper the blank, or make further adjustments.
Product group Jaw blanks
Serration 1.5 mm x 60°
Slot width N [mm] 16.0
Width B [mm] 40.0
Height H [mm] 80.0
Length L [mm] 120.0
Min. distance a (jaw tip up to first hole) [mm] 13.0
Min. distance b (first up to second hole) [mm] 30.0
Screws M12
Material Steel 16MnCr5 suitable for case hardening
m/piece [kg] 3.0
The hole spacings a and b are required for a drilled version. You can either specify this when ordering or choose it directly via "Configure individual chuck jaw".