JBM-STA 160
Serrated bars made of aluminum
ID 114533
JBM-STA 160, Serrated bars made of aluminum
Product features:
Product features:
- Serration: 1.5 mm x 60°
- Groove width: 16 mm
- Delivery unit: 1 piece
- Discover other serrated bars in various heights and widths, available in aluminum or steel. Click "Tools" and use our chuck jaw quickfinder.
Technical details
| Product group | Serrated bars made of aluminum |
|---|---|
| Serration | 1.5 mm x 60° |
| Slot width N [mm] | 16.0 |
| Width B [mm] | 40.0 |
| Height H [mm] | 80.0 |
| Length L [mm] | 420.0 |
| Material | Aluminum |
| m/piece [kg] | 3.7 |