SRP-2
Dress- and cleaning plate
ID 118101
SRP-2, Dress- and cleaning plate
- Serration first side: 1/16" x 90°
- Serration second side: 3/32" x 90°
- Height H: 30 mm
- Length L: 250 mm
- Width B: 126 mm
Technical details
| Serration first side | 1/16" x 90° |
|---|---|
| Serration second side | 3/32" x 90° |
| Height H [mm] | 30.0 |
| Length L [mm] | 250.0 |
| Width B [mm] | 126.0 |
| Weight [kg] | 7.0 |