SRP-3
Dress- and cleaning plate
ID 118102
SRP-3, Dress- and cleaning plate
- Serration first side: 1.5 mm x 60°
- Serration second side: 3.0 mm x 60°
- Height H: 30 mm
- Length L: 250 mm
- Width B: 126 mm
Technical details
| Serration first side | 1.5 mm x 60° |
|---|---|
| Serration second side | 3.0 mm x 60° |
| Height H [mm] | 30.0 |
| Length L [mm] | 250.0 |
| Width B [mm] | 126.0 |
| Weight [kg] | 7.0 |