SWB 110
Straight soft top jaws, made of steel
ID 120109
SWB 110, Straight soft top jaws, made of steel
Product features:
Product features:
- Serration: 1/16" x 90°
- Groove width: 8 mm
- Delivery unit: 1 set = 3 pieces
- Discover other matching top jaws in different dimensions! Click "Tools" and use our chuck jaw quickfinder.
- Would you like to customize the delivery quantity (two, three, four, six pieces)? Click "Configure individual chuck jaws".
Technical details
| Product group | Straight soft top jaws, made of steel |
|---|---|
| Serration | 1/16" x 90° |
| Slot width N [mm] | 8.0 |
| Width B [mm] | 20.0 |
| Height H [mm] | 40.0 |
| Length L [mm] | 50.0 |
| Hole spacing a [mm] | 26.5 |
| Hole spacing b [mm] | 12.0 |
| Screws | M6 |
| Material | Steel 16MnCr5 suitable for case hardening |
| m/set [kg] | 0.75 |