SWBL 160
Angled soft top jaws, made of steel
ID 120151
SWBL 160, Angled soft top jaws, made of steel
Product features:
Product features:
- Serration: 1/16" x 90°
- Groove width: 17 mm
- Delivery unit: 1 set = 3 pieces
- Discover other matching top jaws in different dimensions! Click "Tools" and use our chuck jaw quickfinder.
- Would you like to customize the delivery quantity (two, three, four, six pieces)? Click "Configure individual chuck jaws".
Technical details
| Product group | Angled soft top jaws, made of steel |
|---|---|
| Serration | 1/16" x 90° |
| Slot width N [mm] | 17.0 |
| Width B [mm] | 35.0 |
| Height H [mm] | 40.0 |
| Length L [mm] | 78.0 |
| Hole spacing a [mm] | 41.0 |
| Hole spacing b [mm] | 22.0 |
| Screws | M12 |
| Material | Steel 16MnCr5 suitable for case hardening |
| m/set [kg] | 1.9 |