FB-AL 140
Straight soft top jaws, made of aluminum
ID 120550
FB-AL 140, Straight soft top jaws, made of aluminum
Product features:
Product features:
- Serration: 1/16" x 90°
- Groove width: 10 mm
- Delivery unit: 1 set = 3 pieces
- Discover other matching top jaws in different dimensions! Click "Tools" and use our chuck jaw quickfinder.
- Would you like to customize the delivery quantity (two, three, four, six pieces)? Click "Configure individual chuck jaws".
Technical details
| Product group | Straight soft top jaws, made of aluminum |
|---|---|
| Serration | 1/16" x 90° |
| Slot width N [mm] | 10.0 |
| Width B [mm] | 25.0 |
| Height H [mm] | 50.0 |
| Length L [mm] | 70.0 |
| Hole spacing a [mm] | 38.0 |
| Hole spacing b [mm] | 19.0 |
| Screws | M10 |
| Material | Aluminum |
| m/set [kg] | 0.58 |