FR-SM 160
Full grip jaws made of steel
ID 120701
FR-SM 160, Full grip jaws made of steel
Product features:
Product features:
- Serration: 1/16" x 90°
- Groove width: 12 mm
- Delivery unit: 1 set = 3 pieces
- Discover other full grip jaws, available in aluminum or steel. Click "Tools" and use our chuck jaw quickfinder.
- Would you like to customize the delivery quantity (two, three, four, six pieces)? Click "Configure individual chuck jaws".
Technical details
| Product group | Full grip jaws made of steel |
|---|---|
| Serration | 1/16" x 90° |
| Slot width N [mm] | 12.0 |
| Width B [mm] | 120.0 |
| Width B1 [mm] | 32.0 |
| Height H [mm] | 60.0 |
| Height H2 [mm] | 50.0 |
| Length L [mm] | 60.0 |
| Hole spacing a [mm] | 19.0 |
| Hole spacing b [mm] | 15.0 |
| Hole spacing c [mm] | 15.0 |
| Screws | M8 |
| Material | Steel 16MnCr5 suitable for case hardening |
| m/set [kg] | 6.0 |