FB-SA 175
Full grip jaws made of aluminum
ID 120901
FB-SA 175, Full grip jaws made of aluminum
Product features:
Product features:
- Serration: 1/16" x 90°
- Groove width: 12 mm
- Delivery unit: 1 set = 3 pieces
- Discover other full grip jaws, available in aluminum or steel. Click "Tools" and use our chuck jaw quickfinder.
- Would you like to customize the delivery quantity (two, three, four, six pieces)? Click "Configure individual chuck jaws".
Technical details
| Product group | Full grip jaws made of aluminum |
|---|---|
| Serration | 1/16" x 90° |
| Slot width N [mm] | 12.0 |
| Width B [mm] | 120.0 |
| Width B1 [mm] | 32.0 |
| Height H [mm] | 58.0 |
| Height H2 [mm] | 48.0 |
| Length L [mm] | 59.5 |
| Hole spacing a [mm] | 24.0 |
| Hole spacing b [mm] | 21.0 |
| Screws | M12 |
| Material | Aluminum |
| m/set [kg] | 2.2 |