SHB 130
Hard stepped top jaws
ID 121100
SHB 130, Hard stepped top jaws
Product features:
Product features:
- Serration: 1/16" x 90°
- Groove width: 12 mm
- Delivery unit: 1 set = 3 pieces
- Do you want to know the exact clamping range on your lathe chuck or do you need a different clamping range? Click "Tools" and use our chuck jaw quickfinder.
Technical details
| Produktgruppe | Harte Stufenaufsatzbacken |
|---|---|
| Verzahnung | 1/16" x 90° |
| Nutbreite N [mm] | 12.0 |
| Breite B [mm] | 30.0 |
| Höhe H [mm] | 38.0 |
| Länge L [mm] | 57.0 |
| Einspanntiefe T [mm] | 10.0 |
| Lochabstand a [mm] | 16.0 |
| Lochabstand b [mm] | 15.0 |
| Lochabstand c [mm] | 15.0 |
| Schrauben | M8 |
| Werkstoff | Stahl 16MnCr5, gehärtet |
| m/Satz [kg] | 0.7 |