arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SHB 165 Illustration similar

SHB 165

Hard stepped top jaws

ID 121101

SHB 165, Hard stepped top jaws

Product features:
  • Serration: 1/16" x 90°
  • Groove width: 14 mm
  • Delivery unit: 1 set = 3 pieces
Tools:
  • Do you want to know the exact clamping range on your lathe chuck or do you need a different clamping range? Click "Tools" and use our chuck jaw quickfinder.
Product group Hard stepped top jaws
Serration 1/16" x 90°
Slot width N [mm] 14.0
Width B [mm] 30.0
Height H [mm] 46.0
Length L [mm] 79.7
Clamping depth T [mm] 11.0
Hole spacing a [mm] 16.6
Hole spacing b [mm] 22.0
Hole spacing c [mm] 22.0
Screws M10
Material Steel 16MnCr5, hardened
m/set [kg] 1.3