arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
AB 308 M8 Illustration similar

AB 308 M8

Workpiece pin

ID 122170

AB 308 M8, Workpiece pin soft
  • Height H: 30 mm
  • Wrench size A/F: 14
  • Thread G: M8
  • Material: Stahl C45
  • Delivery unit: 1 piece
Height H [mm] 30.0
Wrench size A/F 14.0
Thread G M8
Material Stahl C45
soft yes
Delivery unit 1 piece