SZI 16-18
Hard Claw Jaws for I.D. Clamping
ID 123190
SZI 16-18, Hard Claw Jaws for I.D. Clamping
Product features:
Product features:
- Serration: 1/16" x 90°
- Groove width: 17 mm
- Delivery unit: 1 set = 3 pieces
- Do you want to know the exact clamping range on your lathe chuck or do you need a different clamping range? Click "Tools" and use our chuck jaw quickfinder.
Technical details
| Product group | Hard Claw Jaws for I.D. Clamping |
|---|---|
| Serration | 1/16" x 90° |
| Slot width N [mm] | 17.0 |
| Width B [mm] | 35.0 |
| Height H [mm] | 50.0 |
| Length L [mm] | 68.6 |
| Clamping depth T [mm] | 20.0 |
| Thread workpiece stop G | M6 |
| Hole spacing b [mm] | 19.0 |
| Screws | M12 |
| Material | Steel 16MnCr5, hardened |
| m/set [kg] | 1.3 |