arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SZI 40-11

SZI 40-11

Hard Claw Jaws for I.D. Clamping

ID 123195

SZI 40-11, Hard Claw Jaws for I.D. Clamping

Product features:
  • Serration: 3/32" x 90°
  • Groove width: 25.5 mm
  • Delivery unit: 1 set = 3 pieces
Tools:
  • Do you want to know the exact clamping range on your lathe chuck or do you need a different clamping range? Click "Tools" and use our chuck jaw quickfinder.
Gruppo prodotti Ganasce dure ad artigli per serraggio interno
Dentatura 3/32" x 90°
Larghezza della scanalatura N [mm] 25.5
Larghezza B [mm] 60.0
Altezza H [mm] 78.0
Lunghezza L [mm] 155.2
Profindità di serraggio T [mm] 33.0
Filetto per battuta pezzo filettato G M8
Spaziatura dei fori b [mm] 35.0
Vite M20
Materiale Acciaio 16MnCr5, temprato
m/set [kg] 8.62