arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
2 SWK 315 Illustration similar

2 SWK 315

Straight soft top jaws, made of steel

ID 126104

2 SWK 315, Straight soft top jaws, made of steel

Product features:
  • Serration: 1/16" x 90°
  • Groove width: 25.5 mm
  • Delivery unit: 1 Set = 2 pieces
Tools:
  • Discover other matching top jaws in different dimensions! Click "Tools" and use our chuck jaw quickfinder.
  • Would you like to customize the delivery quantity (two, three, four, six pieces)? Click "Configure individual chuck jaws".
Product group Straight soft top jaws, made of steel
Serration 1/16" x 90°
Slot width N [mm] 25.5
Width B [mm] 80.0
Height H [mm] 80.0
Length L [mm] 125.0
Hole spacing a [mm] 62.0
Hole spacing b [mm] 35.0
Screws M20
Material Steel 16MnCr5 suitable for case hardening
m/set [kg] 10.34