arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SKNL 160 Illustration similar

SKNL 160

Angled soft top jaws, made of steel

ID 128100

SKNL 160, Angled soft top jaws, made of steel
  • Serration: 1.5 mm x 60°
  • Groove width: 11 mm
  • Delivery unit: 1 set = 3 pieces
Product group Angled soft top jaws, made of steel
Serration 1.5 mm x 60°
Slot width N [mm] 11
Width B [mm] 35
Width B1 [mm] 37
Height H [mm] 40
Length L [mm] 77
Hole spacing a [mm] 31
Hole spacing b [mm] 18
Hole spacing c [mm] 18
Screws M8
Material Steel 16MnCr5 suitable for case hardening
m/set [kg] 1.8