H-WB 80
Straight soft top jaws, made of steel
ID 130101
H-WB 80, Straight soft top jaws, made of steel
Product features:
Product features:
- Serration: 3.0 mm x 60°
- Groove width: 14 mm
- Delivery unit: 1 set = 3 pieces
- Discover other matching top jaws in different dimensions! Click "Tools" and use our chuck jaw quickfinder.
- Would you like to customize the delivery quantity (two, three, four, six pieces)? Click "Configure individual chuck jaws".
Technical details
| Product group | Straight soft top jaws, made of steel |
|---|---|
| Serration | 3.0 mm x 60° |
| Slot width N [mm] | 14.0 |
| Width B [mm] | 40.0 |
| Height H [mm] | 40.0 |
| Length L [mm] | 90.0 |
| Hole spacing a [mm] | 45.0 |
| Hole spacing b [mm] | 25.0 |
| Screws | M12 |
| Material | Steel 16MnCr5 suitable for case hardening |
| m/set [kg] | 2.8 |