KM-WB 61
Straight soft top jaws, made of steel
ID 130128
KM-WB 61, Straight soft top jaws, made of steel
Product features:
Product features:
- Serration: 1.5 mm x 60°
- Groove width: 12 mm
- Delivery unit: 1 set = 3 pieces
- Discover other matching top jaws in different dimensions! Click "Tools" and use our chuck jaw quickfinder.
- Would you like to customize the delivery quantity (two, three, four, six pieces)? Click "Configure individual chuck jaws".
Technical details
| Grupo de produtos | Castanhas de sobrepor macias retas, feitas de aço |
|---|---|
| Serração | 1.5 mm x 60° |
| Largura do slot N [mm] | 12.0 |
| Largura B [mm] | 35.0 |
| Altura H [mm] | 60.0 |
| Comprimento L [mm] | 72.0 |
| Espaçamento do furo a [mm] | 37.0 |
| Espaçamento do furo b [mm] | 20.0 |
| Parafusos | M10 |
| Material | Aço 16MnCr5 adequado para endurecimento externo |
| m/conjunto [kg] | 2.9 |