arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
H-WBL 82 图片仅供参考

H-WBL 82

成角度软顶爪,钢制

ID 130602

H-WBL 82, 成角度软顶爪,钢制

产品特性:
  • 细齿: 1.5 mm x 60°
  • 槽宽度: 16 mm
  • 供货单位: 1 套 = 3 件
工具:
  • 探索其他不同尺寸的配套顶爪!点击“工具”,然后使用卡爪快速查找器。
  • 是否要定制交付数量(两件、三件、四件、六件)?点击“配置单个卡爪”。
Product group Angled soft top jaws, made of steel
Serration 1.5 mm x 60°
Slot width N [mm] 16.0
Width B [mm] 40.0
Height H [mm] 40.0
Length L [mm] 102.0
Hole spacing a [mm] 57.0
Hole spacing b [mm] 25.0
Screws M12
Material Steel 16MnCr5 suitable for case hardening
m/set [kg] 3.0