SRK 91
Angled soft top jaws, made of steel
ID 136119
SRK 91, Angled soft top jaws, made of steel
Product features:
Product features:
- Serration: Tongue and groove
- Width of path: 5 mm
- Delivery unit: 1 set = 3 pieces
- Discover other matching top jaws in different dimensions! Click "Tools" and use our chuck jaw quickfinder.
Technical details
| Product group | Angled soft top jaws, made of steel |
|---|---|
| Serration | Tongue and groove |
| Tab width S [mm] | 5.0 |
| Tab width S1 [mm] | 12.0 |
| Width B [mm] | 25.0 |
| Height H [mm] | 50.0 |
| Height H1 [mm] | 55.2 |
| Height H2 [mm] | 44.5 |
| Length L [mm] | 44.0 |
| Hole spacing a [mm] | 25.0 |
| Screws | M6 |
| Material | Steel 16MnCr5 suitable for case hardening |
| m/set [kg] | 1.0 |