SRK-SM 90
Full grip jaws made of steel
ID 136150
SRK-SM 90, Full grip jaws made of steel
- Serration: Tongue and groove
- Groove width: 12 mm
- Width of path: 5 mm
- Delivery unit: 1 set = 3 pieces
Technical details
Product group | Full grip jaws made of steel |
---|---|
Serration | Tongue and groove |
Slot width N [mm] | 12 |
Tab width S [mm] | 5 |
Width B [mm] | 70 |
Width B1 [mm] | 20 |
Height H [mm] | 30 |
Height H1 [mm] | 25 |
Height H2 [mm] | 22 |
Length L [mm] | 40 |
Hole spacing a [mm] | 20 |
Screws | M6 |
Material | Steel 16MnCr5 suitable for case hardening |
m/set [kg] | 1.1 |