SZAJ 20-1
Hard Claw Jaws for O.D. Clamping
ID 138110
SZAJ 20-1, Hard Claw Jaws for O.D. Clamping
Product features:
Product features:
- Serration: 1.5 mm x 60°
- Groove width: 14 mm
- Delivery unit: 1 set = 3 pieces
- Do you want to know the exact clamping range on your lathe chuck or do you need a different clamping range? Click "Tools" and use our chuck jaw quickfinder.
- Would you like to customize the delivery unit (two, three, four, six pieces)? Click "Configure individual chuck jaw"
Technical details
| Skupina výrobkov | Tvrdé drapákové čeľuste na upínanie za vonkajší priemer Upínanie |
|---|---|
| Zúbkovanie | 1.5 mm x 60° |
| Šírka drážky N [mm] | 14.0 |
| Šírka B [mm] | 35.0 |
| Výška H [mm] | 53.0 |
| Dĺžka L [mm] | 83.0 |
| Upínacia hĺbka T [mm] | 25.0 |
| Závit zarážky obrobku G | M6 |
| Rozstup otvorov b [mm] | 25.0 |
| Skrutky | M12 |
| Materiál | Oceľ 16MnCr5, kalená |
| m/súprava [kg] | 1.9 |