arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SZAJ 25-1 图片仅供参考

SZAJ 25-1

外径夹持用硬 爪夹持

ID 138117

SZAJ 25-1, 外径夹持用硬 爪夹持

产品特性:
  • 细齿: 1.5 mm x 60°
  • 槽宽度: 16 mm
  • 供货单位: 1 套 = 3 件
工具:
  • 您想知道车床卡盘的确切夹持范围,还是需要不同的夹持范围?点击“工具”,然后使用卡爪快速查找器。
  • 是否要定制交付单位(两件、三件、四件、六件)?点击“配置单个卡爪”
Product group Hard Claw Jaws for O.D. Clamping
Serration 1.5 mm x 60°
Slot width N [mm] 16.0
Width B [mm] 40.0
Height H [mm] 58.0
Length L [mm] 99.5
Clamping depth T [mm] 25.0
Thread workpiece stop G M6
Hole spacing b [mm] 30.0
Screws M12
Material Steel 16MnCr5, hardened
m/set [kg] 2.9