SZAJ 30-2
Mors à crocs durs pour le serrage extérieur Technique de serrage
ID 138126
SZAJ 30-2, Hard Claw Jaws for O.D. Clamping
Product features:
Product features:
- Serration: 1.5 mm x 60°
- Groove width: 18 mm
- Delivery unit: 1 set = 3 pieces
- Do you want to know the exact clamping range on your lathe chuck or do you need a different clamping range? Click "Tools" and use our chuck jaw quickfinder.
- Would you like to customize the delivery unit (two, three, four, six pieces)? Click "Configure individual chuck jaw"
Technical details
| 제품 그룹 | O.D.용 하드 클로 죠 클램핑 |
|---|---|
| 톱니 | 1.5 mm x 60° |
| 슬롯 너비 N [mm] | 18.0 |
| B 너비 [mm] | 50.0 |
| 높이 H [mm] | 65.0 |
| 길이 L [mm] | 99.0 |
| 클램핑 깊이 T [mm] | 25.0 |
| 나사산 공작물 스톱 G | M8 |
| 구멍 공간 b [mm] | 30.0 |
| 나사 | M14 |
| 재료 | 강철 16MnCr5, 강화 |
| m/set [kg] | 4.35 |