SZAJ 38-1
Hard Claw Jaws for O.D. Clamping
ID 138135
SZAJ 38-1, Hard Claw Jaws for O.D. Clamping
Product features:
Product features:
- Serration: 1.5 mm x 60°
- Groove width: 22 mm
- Delivery unit: 1 set = 3 pieces
- Do you want to know the exact clamping range on your lathe chuck or do you need a different clamping range? Click "Tools" and use our chuck jaw quickfinder.
- Would you like to customize the delivery unit (two, three, four, six pieces)? Click "Configure individual chuck jaw"
Technical details
| Product group | Hard Claw Jaws for O.D. Clamping |
|---|---|
| Serration | 1.5 mm x 60° |
| Slot width N [mm] | 22.0 |
| Width B [mm] | 60.0 |
| Height H [mm] | 85.0 |
| Length L [mm] | 155.5 |
| Clamping depth T [mm] | 33.0 |
| Thread workpiece stop G | M8 |
| Hole spacing b [mm] | 43.0 |
| Screws | M20 |
| Material | Steel 16MnCr5, hardened |
| m/set [kg] | 10.55 |