SZA 20-18
Hard Claw Jaws for O.D. Clamping
ID 138199
SZA 20-18, Hard Claw Jaws for O.D. Clamping
Product features:
Product features:
- Serration: 1/16" x 90°
- Groove width: 17 mm
- Delivery unit: 1 set = 3 pieces
- Do you want to know the exact clamping range on your lathe chuck or do you need a different clamping range? Click "Tools" and use our chuck jaw quickfinder.
- Would you like to customize the delivery unit (two, three, four, six pieces)? Click "Configure individual chuck jaw"
Technical details
| Grupo de produtos | Castanhas duras para O.D. Fixação |
|---|---|
| Serração | 1/16" x 90° |
| Largura do slot N [mm] | 17.0 |
| Largura B [mm] | 40.0 |
| Altura H [mm] | 50.0 |
| Comprimento L [mm] | 71.4 |
| Profundidade de aperto T [mm] | 25.0 |
| Parada da peça G | M6 |
| Espaçamento do furo b [mm] | 22.0 |
| Parafusos | M12 |
| Material | Aço 16MnCr5, endurecido |
| m/conjunto [kg] | 1.8 |