arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SZKA 216 Illustration similar

SZKA 216

Hard Claw Jaws for O.D. Clamping

ID 139159

SZKA 216, Hard Claw Jaws for O.D. Clamping

Product features:
  • Serration: Tongue and groove
  • Groove width: 10 mm
  • Width of path: 20 mm
  • Delivery unit: 1 set = 3 pieces
Tools:
  • Do you want to know the exact clamping range on your lathe chuck or do you need a different clamping range? Click "Tools" and use our chuck jaw quickfinder.
  • Would you like to customize the delivery unit (two, three, four, six pieces)? Click "Configure individual chuck jaw"
Product group Hard Claw Jaws for O.D. Clamping
Serration Tongue and groove
Slot width N [mm] 10.0
Tab width S [mm] 20.0
Width B [mm] 30.0
Height H [mm] 49.0
Height H1 [mm] 45.0
Length L [mm] 70.0
Clamping depth T [mm] 25.0
Thread workpiece stop G M6
Hole spacing b [mm] 40.0
Screws M8
Material Steel 16MnCr5, hardened
m/set [kg] 1.2