SZKA 324
Hard Claw Jaws for O.D. Clamping
ID 139169
SZKA 324, Hard Claw Jaws for O.D. Clamping
Product features:
Product features:
- Serration: Tongue and groove
- Groove width: 12 mm
- Width of path: 26 mm
- Delivery unit: 1 set = 3 pieces
- Do you want to know the exact clamping range on your lathe chuck or do you need a different clamping range? Click "Tools" and use our chuck jaw quickfinder.
- Would you like to customize the delivery unit (two, three, four, six pieces)? Click "Configure individual chuck jaw"
Technical details
| Product group | Hard Claw Jaws for O.D. Clamping |
|---|---|
| Serration | Tongue and groove |
| Slot width N [mm] | 12.0 |
| Tab width S [mm] | 26.0 |
| Width B [mm] | 40.0 |
| Height H [mm] | 59.0 |
| Height H1 [mm] | 53.0 |
| Length L [mm] | 90.0 |
| Clamping depth T [mm] | 25.0 |
| Thread workpiece stop G | M8 |
| Hole spacing b [mm] | 54.0 |
| Screws | M12 |
| Material | Steel 16MnCr5, hardened |
| m/set [kg] | 2.8 |
If use together with SCHUNK EWB-MT 315 base jaws