SZKA 631
Hard Claw Jaws for O.D. Clamping
ID 139200
SZKA 631, Hard Claw Jaws for O.D. Clamping
Product features:
Product features:
- Serration: Tongue and groove
- Groove width: 24 mm
- Width of path: 40 mm
- Delivery unit: 1 set = 3 pieces
- Do you want to know the exact clamping range on your lathe chuck or do you need a different clamping range? Click "Tools" and use our chuck jaw quickfinder.
- Would you like to customize the delivery unit (two, three, four, six pieces)? Click "Configure individual chuck jaw"
技术细节
| Product group | Hard Claw Jaws for O.D. Clamping |
|---|---|
| Serration | Tongue and groove |
| Slot width N [mm] | 24.0 |
| Tab width S [mm] | 40.0 |
| Width B [mm] | 65.0 |
| Height H [mm] | 97.0 |
| Height H1 [mm] | 89.0 |
| Length L [mm] | 173.0 |
| Clamping depth T [mm] | 42.0 |
| Thread workpiece stop G | M8 |
| Hole spacing b [mm] | 82.0 |
| Screws | M20 |
| Material | Steel 16MnCr5, hardened |
| m/set [kg] | 13.48 |