SZKU 160
Universal claw jaws
ID 139300
SZKU 160, Universal claw jaws
- Serration: Tongue and groove
- Groove width: 8 mm
- Width of path: 18 mm
- Delivery unit: 1 set = 3 pieces
Technical details
Product group | Universal claw jaws |
---|---|
Serration | Tongue and groove |
Slot width N [mm] | 8 |
Tab width S [mm] | 18 |
Width B [mm] | 22 |
Height H [mm] | 42 |
Height H1 [mm] | 38 |
Clamping depth T [mm] | 20 |
Thread workpiece stop G | M6 |
Hole spacing b [mm] | 32 |
Screws | M8 |
Material | Steel 16MnCr5, case-hardened |
m/set [kg] | 0.7 |