arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
NS 240-2 Illustration similar

NS 240-2

Single T-nut

ID 140124

NS 240-2, Single T-nut

Product features:
  • Groove width: 30 mm
  • Max. tightening torque: 450 Nm
  • Delivery unit: 1 piece
Tools:
  • Does this T-nut fit on my lathe chuck? In order to find the right T-nut for your lathe chuck, click "Tools" and use our chuck jaw quickfinder.
Product group Single T-nut
Slot width N [mm] 30.0
Width B [mm] 42.0
Height H [mm] 41.0
Height H1 [mm] 15.0
Length L [mm] 34.0
Cyl.-screw M24 x 60
Max. adm. tightening torque [Nm] 450.0
When selecting the T-nuts, please check the connection dimensions of the chuck (serration/groove width)