arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
NJ 211 Illustration similar

NJ 211

Combi T-nut

ID 146106

NJ 211, Combi T-nut

Product features:
  • Groove width: 25 mm
  • Max. tightening torque: 300 Nm
  • Delivery unit: 1 piece
Tools:
  • Does this T-nut fit on my lathe chuck? In order to find the right T-nut for your lathe chuck, click "Tools" and use our chuck jaw quickfinder.
Grupo de produtos Porca T combinada
Largura do slot N [mm] 25.0
Largura B [mm] 37.5
Altura H [mm] 54.0
Altura H1 [mm] 19.0
Comprimento L [mm] 97.0
Espaçamento do furo b [mm] 60.0
Parafuso cil. M20 x 70
Máx. adm. torque de aperto [Nm] 300.0
Ao selecionar as porcas em T, verifique as dimensões de conexão da placa (largura do serrilhado/ranhura)