arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
更改地区选项,查看您所在区域可供应的产品、服务和联系人的相关信息。
NJ 53 Illustration similar

NJ 53

Combi T-nut

ID 146119

NJ 53, Combi T-nut

Product features:
  • Groove width: 11 mm
  • Max. tightening torque: 30 Nm
  • Delivery unit: 1 piece
Tools:
  • Does this T-nut fit on my lathe chuck? In order to find the right T-nut for your lathe chuck, click "Tools" and use our chuck jaw quickfinder.
Product group Combi T-nut
Slot width N [mm] 11.0
Width B [mm] 17.5
Height H [mm] 17.5
Height H1 [mm] 6.5
Length L [mm] 30.0
Hole spacing b [mm] 16.0
Cyl.-screw M8 x 22
Max. adm. tightening torque [Nm] 30.0
When selecting the T-nuts, please check the connection dimensions of the chuck (serration/groove width)