NJ 103
Combi T-nut
ID 146132
NJ 103, Combi T-nut
Product features:
Product features:
- Groove width: 16 mm
- Max. tightening torque: 70 Nm
- Delivery unit: 1 piece
- Does this T-nut fit on my lathe chuck? In order to find the right T-nut for your lathe chuck, click "Tools" and use our chuck jaw quickfinder.
Technical details
| 产品组 | 组合 T 型螺母 |
|---|---|
| 插槽宽度 N [mm] | 16.0 |
| 宽度 B [mm] | 22.4 |
| 高度 H [mm] | 21.5 |
| 高度 H1 [mm] | 8.5 |
| 长度 L [mm] | 50.7 |
| 孔距 b [mm] | 30.0 |
| 圆柱形螺栓 | M12 x 30 |
| 最大允许紧固力矩 [Nm] | 70.0 |
当筛选 T 型螺母时,请检查卡盘的连接尺寸(锯齿/槽宽)