arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
국가 선택을 변경하여 선택하면 귀하의 지역과 관련된 제품, 서비스 및 담당자에 대한 정보를 확인할 수 있습니다.
TRQ 200-2 Illustration similar

TRQ 200-2

QUENTES supporting jaws

ID 150002

TRQ 200-2, QUENTES supporting jaws

Product features:
  • Serration: 1/16" x 90°
  • Groove width: 17 mm
  • Delivery unit: 1 set = 3 pieces
Tools:
  • Do you want to know the exact clamping range on your lathe chuck or do you need a different clamping range? Click "Tools" and use our chuck jaw quickfinder.
Product group QUENTES supporting jaws
Serration 1/16" x 90°
Slot width N [mm] 17.0
Width B [mm] 40.0
Height H [mm] 64.0
Length L [mm] 79.0
Hole spacing a [mm] 17.0
Hole spacing b [mm] 19.0
Screws M12
Material Aluminum
m/set [kg] 0.93