arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
QUENTES 10-3 图片仅供参考

QUENTES 10-3

由玻璃增强塑料制作的 QUENTES 夹持嵌块

ID 150100

Low stock
QUENTES 10-3, 由玻璃增强塑料制作的 QUENTES 夹持嵌块

产品特性:
  • 最大拧紧扭矩: 8 Nm
  • 供货单位: 1 套 = 3 件
工具:
  • 您想知道车床卡盘的确切夹持范围,还是需要不同的夹持范围?点击“工具”,然后使用卡爪快速查找器。
Product group QUENTES clamping inserts made from glass-reinforced plastic
Width B [mm] 50.0
Height H [mm] 32.0
Length L [mm] 38.0
Clamping depth T [mm] 32.0
Max. tightening torque [Nm] 8.0