SHF 400
Hard stepped top jaws
ID 155104
SHF 400, Hard stepped top jaws
Product features:
Product features:
- Serration: Tongue and groove
- Groove width: 18 mm
- Width of path: 30 mm
- Delivery unit: 1 set = 3 pieces
- Do you want to know the exact clamping range on your lathe chuck or do you need a different clamping range? Click "Tools" and use our chuck jaw quickfinder.
Technical details
| Product group | Hard stepped top jaws |
|---|---|
| Serration | Tongue and groove |
| Slot width N [mm] | 18.0 |
| Tab width S [mm] | 30.0 |
| Width B [mm] | 45.0 |
| Height H [mm] | 82.0 |
| Height H1 [mm] | 75.0 |
| Length L [mm] | 130.0 |
| Clamping depth T [mm] | 20.0 |
| Hole spacing a [mm] | 27.05 |
| Hole spacing b [mm] | 60.0 |
| Screws | M16 |
| Material | Steel 16MnCr5, hardened |
| m/set [kg] | 6.8 |
If used together with SCHUNK EWB-MT 400 base jaws