SFG-V 250
Base jaws
ID 157152
SFG-V 250, Base jaws
Product features:
Product features:
- Serration: Angled serration
- Mounting: Tongue and groove
- Groove width: 20 mm
- Width of path: 12 mm
- Delivery unit: 1 set = 3 pieces
- Scope of delivery: Including cylindrical screws
- Discover the variety of our base jaws for your lathe chucks and find the right top jaws simply by clicking "Tools" in our chuck jaw quickfinder!
Technical details
| Product group | Base jaws |
|---|---|
| Mounting | Tongue and groove |
| Serration | Angled serration |
| Slot width N [mm] | 20.0 |
| Tab width S [mm] | 12.0 |
| Width B [mm] | 26.0 |
| Height H [mm] | 40.0 |
| Height H1 [mm] | 37.0 |
| Length L [mm] | 110.0 |
| Hole spacing b [mm] | 40.0 |
| Screws | M12x1.5 |
| m/set [kg] | 1.81 |
1/2 Tooth pitch